您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
E30DAXC8S1
Assured Automation
3-Way Ball Valves
Powered by
CAD模型選擇
{assured_automation/3_way_ball_valves/3_way_pneumatic_asmtab.prj},{NB=E30DAXC8S1},{MTBRKTHT=0.000},{VBBOX1=7.785},{ROWID=E30DAXN-C8S-N},{VPN=E30DAXN},{APN=CSR63_12},{VTYPE=3-Way Ball Valve},{VSERDESC=30D - Stainless Steel - 3A Approved - Tri-Clamp Connections},{VBODYMAT=Stainless Steel},{VCONN=Tri-Clamp},{VSIZE2=E - 1},{STMPKG=},{SEATS=},{SEATYSEALMAT=PTFE},{ADESC=Pneumatic, C Series, Spring Return, 80psi},{AMODYNKEY2=N|Y},{PCOM=<---},{VPNBOM1=E30D},{VPNBOM3=XN},{VDASH1=E},{VDASH2=30D},{FAILTOKEY2=3S-1|2},{VFAM=30},{VSER=30D},{ACODE=C8S},{AKEY=C8S},{SOLKEY1=E|C||123456},{SOLKEY1YN=Y},{VOLTKEY=A|B|C|D|E|F},{LSKEY1=N|YF|UA|UB|YO|YH|YE},{LSKEY2MOD=P5|E5|E5XP|E5IS},{FLOWPLAN=A},{FAILTO=1},{AMOD=N},{SOLCONN=N},{VOLT=N},{LSCODE=N},{EXSW=N},{EMOD=N},{ABAT=N}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 692
HELP_VARIABLE
Company
Assured Automation
Description
3-Way - Pneumatic
Bill of material
E30DAXC8S1
Part Number
E30DAXC8S1
E30DAXC8S1
Valve PN for BOM
E30DAXN
E30DAXN
Actuator PN for BOM
CSR63_12
CSR63_12
Valve Type
3-Way Ball Valve
Valve Series
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Valve Body Material
Stainless Steel
Stainless Steel
Valve Connection
Tri-Clamp
Tri-Clamp
Valve Size
E - 1
E - 1
Inch
Seat & Seal Material
PTFE
PTFE
Flow Plan
Plan A ✔
Plan A
Plan A
Plan D
Plan D
Plan E
Plan E
Plan F
Plan F
Plan G
Plan G
Actuator Description
Pneumatic, C Series, Spring Return, 80psi
Pneumatic, C Series, Spring Return, 80psi
Fail Code
Fail to Position 1
Fail to Position 2
Fail to Position 1
Fail to Position 2
Function/Operation
On/Off (either open or closed)
Modulating (control/throttling)
On/Off (either open or closed)
Modulating (control/throttling)
Solenoid
No Solenoid
4-way, 2-position, Weatherproof, NEMA 4/4X DIN Cord Grip Cable Gland PG9
4-way, 2-position, Weatherproof, NEMA 4/4X DIN 1/2 in. Conduit
4-way, 2-position, Weatherproof, NEMA 4/4X DIN 6 ft. Conduit Cord Set
4-way, 2-position, Weatherproof, NEMA 4/4X DIN 15 ft. Conduit Cord Set
4-way, 2-position, Weatherproof, NEMA 4/4X Potted 1/2 in. Conuit
4-way, 2-position, Explosion Proof, NEMA 4/4X 1-1/2 in. Conduit
3-way, 2-position, Weatherproof, NEMA 4/4X DIN Cord Grip Cable Gland PG9
3-way, 2-position, Weatherproof, NEMA 4/4X DIN 1/2 in. Conduit
3-way, 2-position, Weatherproof, NEMA 4/4X DIN 6 ft. Conduit Cord Set
3-way, 2-position, Weatherproof, NEMA 4/4X DIN 15 ft. Conduit Cord Set
3-way, 2-position, Weatherproof, NEMA 4/4X Potted 1/2 in. Conuit
3-way, 2-position, Explosion Proof, NEMA 4/4X 1-1/2 in. Conduit
No Solenoid
4-way, 2-position, Weatherproof, NEMA 4/4X DIN Cord Grip Cable Gland PG9
4-way, 2-position, Weatherproof, NEMA 4/4X DIN 1/2 in. Conduit
4-way, 2-position, Weatherproof, NEMA 4/4X DIN 6 ft. Conduit Cord Set
4-way, 2-position, Weatherproof, NEMA 4/4X DIN 15 ft. Conduit Cord Set
4-way, 2-position, Weatherproof, NEMA 4/4X Potted 1/2 in. Conuit
4-way, 2-position, Explosion Proof, NEMA 4/4X 1-1/2 in. Conduit
3-way, 2-position, Weatherproof, NEMA 4/4X DIN Cord Grip Cable Gland PG9
3-way, 2-position, Weatherproof, NEMA 4/4X DIN 1/2 in. Conduit
3-way, 2-position, Weatherproof, NEMA 4/4X DIN 6 ft. Conduit Cord Set
3-way, 2-position, Weatherproof, NEMA 4/4X DIN 15 ft. Conduit Cord Set
3-way, 2-position, Weatherproof, NEMA 4/4X Potted 1/2 in. Conuit
3-way, 2-position, Explosion Proof, NEMA 4/4X 1-1/2 in. Conduit
Solenoid Valve Voltage
N/A
N/A
V
Limit Switch/Positioner
No Limit Switch
Weatherproof, Enclosure Style, YF NEMA, 4, 2 SPDT Mechanical Switches
Weatherproof, Puck Style, UA IP67, 2 SPST Proximity Switches, AC/DC 7/8 in. 5-pin quick disconnect with 2 meter cord
Weatherproof, Puck Style, UB IP67, 2 SPST Proximity Switches, DC power only, 7/8 in. 5-pin quick disconnect with 2 meter cord
Explosion Proof, YO 2 SPDT Proxomity Sensors (Class I, Div II)
Explosion Proof, YH 2 SPDT Proxomity Sensors (Class I, Div I)
Explosion Proof, YE 2 SPDT Mechanical Switches (Class I, Div I)
No Limit Switch
Weatherproof, Enclosure Style, YF NEMA, 4, 2 SPDT Mechanical Switches
Weatherproof, Puck Style, UA IP67, 2 SPST Proximity Switches, AC/DC 7/8 in. 5-pin quick disconnect with 2 meter cord
Weatherproof, Puck Style, UB IP67, 2 SPST Proximity Switches, DC power only, 7/8 in. 5-pin quick disconnect with 2 meter cord
Explosion Proof, YO 2 SPDT Proxomity Sensors (Class I, Div II)
Explosion Proof, YH 2 SPDT Proxomity Sensors (Class I, Div I)
Explosion Proof, YE 2 SPDT Mechanical Switches (Class I, Div I)
ACTCINST
CDA63
CDA63
Valve Information
30D Series Info Page
Buy Valve Now
30D Series Configurator
Buy Valve Parts
Call Factory
Actuator Information
C Series Info Page
Buy Actuator Now
C Series Configurator
Buy Actuator Parts
C Series Parts
Solenoid Information
Solenoid Information Page
Buy Solenoid Now
Solenoid Configurator
Limit Switch Information
Limit Switch Information Page
Buy Limit Switch Now
Limit Switch Buy Page
Previews
3D
2D
下載CAD模型
生成CAD模型