??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Presses EMG
Description
3 T LP - Pneumatic bench presses - 3000 kg
Bill of material
3 T LP
Preview
Partnumber
3 T LP
Power
3000 kg
Stroke
0 to 54 mm
Adjustable clear height
300 mm
Swan-neck depth
180 mm
Slider bore
16H7 x 30 mm
Table bore
50 mm
Table
300 x 295 mm
Weight
200 kg
Maximum height
800 mm
Width
300 mm
Depth
700 mm
Press speed
48 mm/sec
Air consumption
5,2 litre
Link to PDf
Technical data PDF
プレビュー
3D
情報
2D
ダウンロード(CADデータ)