目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
TT-C3-I-4040-05B
IAI
Table Top Robot
TT Series
Cantilever Type
Powered by
CAD模型選擇
{iai/table_top_robot/tt_series/cantilever_type/tt_c3_4040_asmtab.prj},{NB=TT-C3-I-4040-05B(0-0-0)},{XTYPE=4},{ENTYPE=I},{TYPE=C3},{TYPE2=4040},{LBS=6},{SX=400},{SY=400},{SZ=50},{SZX=50,100},{SP=1-300},{OPTCS=},{OPTAB=1},{POSX=0},{POSY=0},{POSZ=0},{PPATH=tt_c2_c3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
3 axes - 400 X 400 X 50/100 - TT - C3 - 4040
Bill of material
TT-C3-I-4040-05B
Order number
TT-C3-I-4040-05B
Encoder Type
Incremental
Absolute
Incremental
Absolute
Lead
6
mm
X Stroke
400
mm
Y Stroke
400
mm
Z Stroke
50.000
100.000
50.000
100.000
mm
Speed
1-300
mm/sec
Option: Connection specification
None
DeviceNet
CC-Link
ProfiBus
EtherNet
None
DeviceNet
CC-Link
ProfiBus
EtherNet
Actuator bracket
No
Yes
No
Yes
Position of X Slider
mm
Enter value for POSX
Position of X Slider
mm
cm
inch
ft
確定
Position of Y Slider
mm
Enter value for POSY
Position of Y Slider
mm
cm
inch
ft
確定
Position of Z Slider
mm
Enter value for POSZ
Position of Z Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型