??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 216
HELP_VARIABLE
Company
Artistic Skylight
Description
(3-9) PRM-CL-FF
Bill of material
PRM-CL-FF 2876_Black Finish_Clear-White Acrylic
ORDERNO
always vertical
0
cost
0
curb_height
12.000
cut with voids when loaded
0
default elevation
48.000
define thermal properties by
0
design option
-1
heat transfer coefficient (u)
0
height
0
host
0
inside_width
insidecurb_length
massunit
1
room calculation point
0
rough height
0
rough width
0
shared
0
solar heat gain coefficient
0
thermal resistance (r)
0
visual light transmittance
0
width
0
work plane-based
1
미리보기
3D
2D
CAD모델 다운로드