??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VDL
Description
3.80 B2 - DRAIN VALVE (SPRING) WITH ELBOW 32 X 1 1/4"
Bill of material
3.80.020
Order number
3.80.020
LOD Destination
LOD Level
Thread
1 1/4" (F) Inch
Diameter
16 mm
Height
68 mm
Height
16 mm
Height
25 mm
Nominal pressure
6 bar
Packing number
250
Weight
42 g
Datasheet
PDF
Previews
3D
Dimension
2D
Download CAD models