??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VDL
Description
3.80 A2 - DRAIN VALVE (SPRING) WITH ELBOW 32 X 1 1/4"
Bill of material
3.80.025
Order number
3.80.025
LOD Destination
LOD Level
Diameter
32 mm
Diameter
16 mm
Length
17 mm
Height
114 mm
Length
22 mm
Height
25 mm
Nominal pressure
6 bar
Packing number
150
Weight
116 g
Datasheet
PDF
Previews
3D
Dimension
2D
Download CAD models