??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-794621-8
Bill of material
3-794621-8
Part Number
3-794621-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-794621-8
TE Internal Description
08P MICRO MNL ASSY,RA,SMT LF
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
8
PCB Mount Orientation
Right Angle
Number of Power Positions
8
Number of Rows
2
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.54 - 7.62 um [ 100 - 300 uin ]
Multiple Contact Types
Without
Termination Post & Tail Length
.65, 1.16 mm
Termination Post & Tail Length
.026, .046 in
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Locking Tab
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Nylon
Boardlock Material
Nylon
Wire Size
30 - 26 AWG
Wire Size
.051 - .128 mm2
Wire Size
100.5 - 1022 CMA
Row-to-Row Spacing
4.62 mm [ .181 in ]
Length
4.7 mm
Height
8.11 mm
PCB Thickness
1.57 mm [ .0618 in ] Recommended
Width
7.37 mm
Accepts Wire Insulation Diameter Range
.89 - 1.53 mm
Insulation Diameter Max
1.52 mm
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Tape
Packaging Quantity
150
Previews
3D
2D
Download CAD models