??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-794616-8
Bill of material
3-794616-8
Part Number
3-794616-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-794616-8
TE Internal Description
8P MICRO MNL PLUG FREE HNG DBL RW HSG V0
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
8
Number of Rows
2
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
Panel Mount Feature
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon 66
Cable Exit Angle
Straight
Wire Size
.051 - .517 mm2
Row-to-Row Spacing
3 mm [ .118 in ]
Length
16.89 mm
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power & Signal
Circuit Identification Feature
With
Glow Wire Rating
GWT 750C (Without Flame)
AgencyStandard
UL, VDE
VDE Tested
Yes
AgencyStandard Number
E28476
Glow Wire Material Rating
Material with GWF1 850C
Packaging Method
Box
Packaging Quantity
13000
Previews
3D
2D
Download CAD models