??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-644661-3
Bill of material
3-644661-3
Part Number
3-644661-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-644661-3
TE Internal Description
03P MTA156 HDR ASSY POL WO#2
Header Type
Unshrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Vertical
Number of Power Positions
3
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
150 - 350 um [ 3.81 - 8.89 uin ]
Contact Termination Area Plating Thickness
3.81 um [ 150 uin ]
Contact Mating Area Plating Material Finish
Matte
Contact Layout
Inline
Termination Post & Tail Length
3.17 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Tab
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Alignment
Without
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Peg
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Polarized Lock
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Polyester - GF
Length
11.76 mm [ .463 in ]
Height
13.84 mm [ .545 in ]
Mating Post Length
11.43 mm [ .449 in ]
Width
10.8 mm [ .425 in ]
PCB Thickness
.061 mm [ 1.57 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
500
For Use With
Receptacle Housing
Previews
3D
2D
Download CAD models