??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-644617-5
Bill of material
3-644617-5
Part Number
3-644617-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-644617-5
TE Internal Description
05P MTA156 HDR ASY PO RA FB LF
Header Type
Unshrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
5
PCB Mount Orientation
Right Angle
Number of Power Positions
5
Number of Rows
1
Keying & Polarized Position Locations
None
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3.81 - 8.8 um [ 150 - 350 uin ]
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Tab
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Alignment
Without
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Peg
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Polarized Lock
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Thermoplastic Polyester - GF
Right Angle Bending Side
Front
Height
13.84 mm [ .545 in ]
Mating Post Length
11.43 mm [ .45 in ]
Length
.775 in
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Package
Packaging Quantity
500
For Use With
MTA .156 Connector Assembly or SL .156 Connector Assembly
Previews
3D
2D
Download CAD models