??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-640595-6
Bill of material
3-640595-6
Part Number
3-640595-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-640595-6
TE Internal Description
06P MTA156 CONN ASSY 26AWG LF
Product Type
Connector Assembly
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Number of Positions
6
Number of Power Positions
6
Number of Rows
1
Operating Voltage
600 VAC
Connector Profile
Standard
Contact Base Material
Copper Alloy
Contact Underplating Material
Nickel
Contact Current Rating Max
7 A
Contact Retention Within Housing
With
Contact Type
Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
80 um [ 2.03 uin ]
Contact Termination Area Plating Thickness
2.03 - 5.08 um [ 80 - 200 uin ]
Contact Mating Area Plating Material Finish
Matte
Underplate Material Thickness
30 um [ .762 uin ]
Contact Layout
Inline
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Wire Type
Stranded
WireCable Type
Discrete Wire
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Contact Retention Type Within Housing
Locking Lance
Mating Alignment
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Mating Retention Type
Locking Ramp
Strain Relief
With
Mating Retention
With
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
White
Housing Material
Nylon
Wire & Cable IDC Installation Type
Feed Through
Cable Exit Angle
90
Wire Size
26 AWG
Wire Size
.12 - .15 mm2
Length
23.77 mm [ .936 in ]
Height
9.78 mm [ .385 in ]
Accepts Wire Insulation Diameter Range
2.41 mm [ .095 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
CSA Rating
Certified
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
BagBox
Packaging Quantity
250
For Use With
MTA .156 Header
Previews
3D
2D
Download CAD models