??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-592404-1
Bill of material
3-592404-1
Part Number
3-592404-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-592404-1
TE Internal Description
5000-027-0022
Mil-Spec
M390291-100
Terminal Junction System Component Type
Contact
Connector System
Wire-to-Panel
Connector & Contact Terminates To
Wire & Cable
Product Type
Terminal Junction System Component
Number of Positions
1
Contact Base Material
Brass
Contact Size
22
Class
D
Contact Mating Area Plating Material
Gold
Connector Mounting Type
Panel
Length
.418 mm [ 10.62 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Band 2 Color
Black
Band 1 Color
Brown
Band 3 Color
Black
Previews
3D
2D
Сваляне на CAD модели