??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 108
HELP_VARIABLE
Company
Artistic Skylight
Description
(3-5) T-EV-CL
Bill of material
T-E-V-CL 2860_Mill Finish_Bronze-Clear Acrylic
ORDERNO
always vertical
0
angle
7.700
closed
0
cost
0
curb_height
12.000
cut with voids when loaded
0
default elevation
48.000
define thermal properties by
0
design option
-1
heat transfer coefficient (u)
0
height
0
host
0
insidecurb_length
insidecurb_width
massunit
1
room calculation point
0
rough height
0
rough width
0
shared
0
solar heat gain coefficient
0
thermal resistance (r)
0
visual light transmittance
0
width
0
work plane-based
1
Aperçus 3D
3D
2D
Modèles CAO générés