??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-2204801-8
Bill of material
3-2204801-8
Part Number
3-2204801-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-2204801-8
TE Internal Description
ELCON MICRO,HEADER,VERTICAL DIP,8P
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
8
PCB Mount Orientation
Vertical
Number of Power Positions
8
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Current Rating Max
12.5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Connector Mounting Type
Board Mount
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Row-to-Row Spacing
3 mm [ .118 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Packaging Method
Box
Packaging Quantity
180
Previews
3D
2D
Download CAD models