??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-2137656-1
Bill of material
3-2137656-1
Part Number
3-2137656-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-2137656-1
TE Internal Description
HAIMA CMC ASSY
Connector Style
Housing for male terminals
Connector System
Wire-to-Board
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Number of Positions
5
Number of Rows
1
Body Material
PA GF
Mating Tab Width
1.5 mm [ .06 in ]
Terminal Position Assurance
No
Mounting Feature
Without
Polarized
Yes
Centerline
4 mm [ .157 in ] Pitch
Length
33 mm [ 1.29 in ]
Width
33.5 mm [ 1.31 in ]
Height
29.5 mm [ 1.16 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Connector Position Assurance Capable
No
Serviceable
No
Previews
3D
2D
Download CAD models