??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-205508-1
Bill of material
3-205508-1
Part Number
3-205508-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-205508-1
TE Internal Description
AUTOWIRE KIT (14) POS 25 X 25
Product Type
Connector Assembly
Connector & Housing Type
Receptacle
Connector System
Cable-to-Cable, Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
14
Contact Retention Within Housing
With
Contact Type
Socket, Tab
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Wire Wrap
Wire Type
Stranded
Panel Mount Feature Type
Screw Mount
Panel Mount Feature
With
Contact Retention Type Within Housing
Locking Spring
Mating Alignment
Without
Connector Mounting Type
Panel
Strain Relief
Without
Mating Retention
Without
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Phenolic - GF
Wire Size
24 AWG
Wire Size
.2 mm2
Width
11.18 mm [ .44 in ]
Length
39.98 mm [ 1.574 in ]
Height
31.75 mm [ 1.25 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 302 F ]
Circuit Application
Signal
AgencyStandard Number
E28476
Packaging Method
Box & Tray, Tray
Packaging Quantity
54
For Use With
Plug Assembly
Previews
3D
2D
Download CAD models