??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
3/2 way solenoid valve NO type 82S - body brass, DN 1,2 - 1,5, G1/8
Bill of material
82S-1B1212AY-AC1DA02400
Order code
82S-1B1212AY-AC1DA02400
Type
type 82, body and tube brass
function
S = normally open, pressure release by guide tube
ports
1 = G1/8 (body)
seal material
nominal size seat body
nominal size seat pole
12 = 1,2 mm
external core spring
A = 1,0 N
internal core spring
Y = 2,4 N
short circuit ring
coil type
supply voltage
maximum differential pressure
0-7.5
Info
Product information
n
25.4 mm
n
18 mm
P
18 mm
M
49 mm
H
61 mm
h
52.1 mm
G
G1/8
I
6 mm
L
30 mm
O
M4
R
M5
D
24 mm
d
22 mm
Weight
110 g
Previews
3D
Dimension
2D
Download CAD models