??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
3/2 way solenoid valve NC,NO type 84 - body brass, DN 1,5 – 4,0 mm, G1/8 – G1/4
Bill of material
84C-1B1515EA-AE1AA02400
Order code
84C-1B1515EA-AE1AA02400
Type
type 84, body brass, tube stainless steel
function
ports
seal material
nominal size seat body
nominal size seat pole
15 = 1,5 mm
external core spring
E = normally closed (spring set 13N)
internal core spring
A = normally closed
short circuit ring
coil type
supply voltage
maximum differential pressure
0-18 bar
Info
Product information
G
G 1/8
N
16 mm
O
M4
H
80 mm
h
10 mm
I
10 mm
L
42 mm
D
25 mm
R
G 1/8
M
49 mm
d
29.5 mm
Weight
0.360 g
Previews
3D
Dimension
2D
Download CAD models