??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
3/2 way solenoid valve NC,NO type 82 - body brass, DN 1,2 – 2,5mm, G 1/8
Bill of material
82C-1B1212CA-AC1DA02400
Order code
82C-1B1212CA-AC1DA02400
Type
type 82, body and tube brass
function
ports
1 = G1/8 (body)
seal material
nominal size seat body
nominal size seat pole
12 = 1,2 mm
external core spring
C = 2.0 N
internal core spring
A = 3/2 NC
short circuit ring
coil type
supply voltage
maximum differential pressure
0-9 bar
Info
Product information
P
18 mm
N
25.456 mm
n
18 mm
M
49 mm
h
48.85 mm
H
58 mm
G
G1/8
O
M4
I
6 mm
L
30 mm
R
M5
D
24.28 mm
d
22.000 mm
Weight
110 g
Previews
3D
Dimension
2D
Download CAD models