카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
MX2-1/2-V1840AB
Camozzi
Air treatment
Safety valves
Powered by
CAD모델 선택
{camozzi/trattamento/valvola_di_sicurezza_mx_safemax/valvola_mx_safemax_doppia_con_avp_asmtab.prj},{NB=MX2-1/2-V1840AB},{SERIE=MX},{TAGLIA=2},{ATTACCO=1/2},{COMPONENTE=V},{COSTRUZIONE=18},{CANALE=4},{ACCESSORI=0},{SENSORE=A},{VERSIONE=B},{MONTAGGIO=},{DIREZFLUS=},{A=G 1/2},{BB=G 1/2},{A1=20.955},{A2=20.955},{B1=26.5},{B2=25.0},{B3=20.5},{C=70.0},{C1=29.00},{D=27},{F=18},{G=34.5},{I=68},{L2=9},{I1=67.7},{M=8.0},{N=152.0},{O=13.0},{P=51.0},{Q=31},{R=88.0},{S=63.5},{SW=27},{T=37.5},{U=0-6},{U1=6},{L=175},{B=63},{PPATH=valvola_mx_safemax_doppia_con_avp_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Camozzi
Description
3/2-way quick exhaust double safety valves with soft start - Series MX SAFEMAX
Bill of material
MX2-1/2-V1840AB
Series
MX
Size
2
Connection
1/2 = G1/2
1/2 = G1/2
Component
V = 3/2 way valve
V = 3/2 way valve
Construction
18 = internal piloting, with soft start valve
19 = external piloting, with soft start valve
18 = internal piloting, with soft start valve
19 = external piloting, with soft start valve
Channel
4 = double
4 = double
Accessories
0 = without silencer
1 = with silencer
0 = without silencer
1 = with silencer
Sensors
A = UL sensor 2mt cable
B = UL sensor 5mt cable
C = ATEX sensor 2mt cable
D = ATEX sensor 5mt cable
E = CE sensor with M8 connector and 300mm cable
A = UL sensor 2mt cable
B = UL sensor 5mt cable
C = ATEX sensor 2mt cable
D = ATEX sensor 5mt cable
E = CE sensor with M8 connector and 300mm cable
Version
B = UL
B = UL
Mounting
= without mounting accessories
Z = central wall clamp
Y= central wall bracket
HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
= without mounting accessories
Z = central wall clamp
Y= central wall bracket
HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
Flow direction
= from left to right (standard)
LH = from right to left
= from left to right (standard)
LH = from right to left
L
175
175
mm
B
63
63
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성