516.3002
Riegler
AirSentials
Cylinders and control valves
Pneumatic way valves
3/2-way pilot valves »3A« Series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatische-wegeventile/3_2-wegeventile_3a_pneu/3a100_2_asmtab.prj},{NB=516.3002},{ARTNU=516.3002},{AN=G 1/8},{DN=14},{FU=3/2-Wege},{DU=-},{SC=26},{MODEL=3A220},{CODE=200 Series},{VALVE=Double air control},{PORT=1/8''},{INFO=PDF Catalogues},{X=4.0},{PZ=06},{PPATH=assemblies/3a_asmtpl.prj},{VERS=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Riegler
Description
3/2-way pilot valve, bistable
Bill of material
516.3002
Art. No.
516.3002
516.3002
Connection
G 1/8
G 1/8
DN
14
14
Function
3/2-Wege
Flow rate
-
l/min
Circuit diagram
26
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型