??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-178488-4
Bill of material
3-178488-4
Part Number
3-178488-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-178488-4
TE Internal Description
UP 7.92 3P TAB HDR YELLO TYP 2
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Vertical
Number of Power Positions
3
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Current Rating Max
11 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
7.92 mm [ .311 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Yellow
Housing Material
Nylon 66 GF
Operating Temperature Range
-30 - 105, -30 - 120 C
Operating Temperature Range
-22 - 221, -22 - 248 F
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
BagBox
Packaging Quantity
200
Previews
3D
2D
Download CAD models