카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
208-9305.00-00000
Dirak
Rod Latch Systems
Powered by
CAD모델 선택
{dirak/stangenschloss/3_135_asmtab.prj},{NB=208-9305.00-00000},{AUS=},{BTYP=},{EF=},{ORING=},{INFO=Product page DIRAK.com},{PPATH=../schwenkhebel/sg_kompakt/assemblies/3_135_1_asmtpl.prj},{VERSX=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Dirak
Description
3-135 - Escutcheon PrA and Extension PrB and PrC
Bill of material
208-9305.00-00000
Order number
208-9305.00-00000
208-9305.00-00000
Version
Escutcheon SOFTLINE 2 screws and 1 O-Ring are included, for cutout PrA
Add-on escutcheon SOFTLINE short, for cutout version B
Add-on escutcheon SOFTLINE long, for cutout version C
Escutcheon SOFTLINE 2 screws and 1 O-Ring are included, for cutout PrA
Add-on escutcheon SOFTLINE short, for cutout version B
Add-on escutcheon SOFTLINE long, for cutout version C
Insert, with anti-vibration device and special screw M6x10
Without Insert
Square 6mm
Square 7mm
Square 8mm
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Double bit 3mm, reinforced version, pin AISI 304
Double bit 3mm, standard , all zinc die
Double bit 5mm
Daimler Benz type
Square socket 6mm
Crescent (Czech)
Fiat type
Without Insert
Square 6mm
Square 7mm
Square 8mm
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Double bit 3mm, reinforced version, pin AISI 304
Double bit 3mm, standard , all zinc die
Double bit 5mm
Daimler Benz type
Square socket 6mm
Crescent (Czech)
Fiat type
Grounding/earthing device
Without
With
Without
With
O-Ring for extention
Without
With
Without
With
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성