카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
208-9052.00-00000
Dirak
Rod Latch Systems
Powered by
CAD모델 선택
{dirak/stangenschloss/3_130_asmtab.prj},{NB=208-9052.00-00000(208-9052.00-00000024)},{AUS=Stangenschloss},{GEH=PA schwarz},{AUS1=24},{SCH=},{BTYP=},{ZTYP=0},{ZAUS=},{EF=},{IP65=},{INFO=Product page DIRAK.com},{VERS=1},{PPATH=../schwenkhebel/sg_kompakt/assemblies/3_130_asmtpl.prj},{GEHVIS=208-9052.00-00000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Dirak
Description
3-130 - Rod-Latch System
Bill of material
208-9052.00-00000
Order number
208-9052.00-00000
208-9052.00-00000
Version
Rod-Latch RH / LH, with round rod stubs
Rod-Latch RH / LH, with round rod stubs
Housing Version
PA, black
PA, black
Version
Closed
Opened
Closed
Opened
Escutcheon
Without
For square / triangular and Daimler Benz
For double bit
For Fiat type
SOFTLINE, without Escutcheon
Add-on escutcheon SOFTLINE short
Add-on escutcheon SOFTLINE long
Without
For square / triangular and Daimler Benz
For double bit
For Fiat type
SOFTLINE, without Escutcheon
Add-on escutcheon SOFTLINE short
Add-on escutcheon SOFTLINE long
Insert, with anti-vibration device and special screw M6x10
Without Insert
Square 6mm
Square 7mm
Square 8mm
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Double bit 3mm, reinforced version, pin AISI 304
Double bit 3mm, standard , all zinc die
Double bit 5mm
Daimler Benz type
Square socket 6mm
Crescent (Czech)
Fiat type
Without Insert
Square 6mm
Square 7mm
Square 8mm
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Double bit 3mm, reinforced version, pin AISI 304
Double bit 3mm, standard , all zinc die
Double bit 5mm
Daimler Benz type
Square socket 6mm
Crescent (Czech)
Fiat type
Cam
Without Handle
Without Handle
Cam version
Ohne
Ohne
Grounding/earthing device
Without
With
Without
With
Composed in accordance with IP65
Without
With
Without
With
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성