??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-1123723-5
Bill of material
3-1123723-5
Part Number
3-1123723-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-1123723-5
TE Internal Description
3.96 EP HDR ASSY 5P(BLUE)
Header Type
Unshrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
5
PCB Mount Orientation
Vertical
Number of Power Positions
5
Number of Rows
1
Stacking Configuration
End to End
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Connector Profile
Low
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Termination Area Plating Thickness
1.27 um [ 50 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.05 mm [ .12 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
With
Connector Mounting Type
Board Mount
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
PBT GF
Length
19.74 mm [ .7772 in ]
Height
8.2 mm [ .32 in ]
Mating Post Length
7.7 mm [ .3 in ]
Width
10.7 mm [ .421 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
2000
For Use With
Plug Housing
Previews
3D
2D
Download CAD models