카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
208-9021.00-00000
Dirak
Rod Latch Systems
Powered by
CAD모델 선택
{dirak/stangenschloss/3_075_asmtab.prj},{NB=208-9021.00-00000(0208-9021.00-0000000000)},{SAUS=Stangenschloss FS PrB rechts/links mit Mitnehmern und Sicherungsscheiben},{AUS=0},{BTYP=},{SH=0},{ZAUS=0},{L=0},{A=0},{FSAUS=0},{FSA=0},{FSL=0},{SF=},{EF=},{INFO=Product page DIRAK.com},{PPATH=assemblies/3_075_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Dirak
Description
3-075 - Rod Latch
Bill of material
208-9021.00-00000
Order number
208-9021.00-00000
208-9021.00-00000
Rod control version
Rod Latch, RH/LH, with round rod stubs
Rod Latch, RH/LH, with round rod stubs
Version
Opend
Closed
Opend
Closed
Inserts with locking plate and locking screw M6x10
Without
Square 6mm
Square 7mm
Square 8mm
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Double bit 3mm, reinforced design with stainless steel pin
Double bit 3mm, completely zinc die
Double bit 5mm
Daimler Benz type
Square socket 6mm
Crescent (Czech)
Without
Square 6mm
Square 7mm
Square 8mm
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Double bit 3mm, reinforced design with stainless steel pin
Double bit 3mm, completely zinc die
Double bit 5mm
Daimler Benz type
Square socket 6mm
Crescent (Czech)
Escutcheon
Without
Without
Cam version
Without
Cam with screw M6x16
Adapter with stain-coated locking screw M6x20
Without
Cam with screw M6x16
Adapter with stain-coated locking screw M6x20
Length
0.000
0.000
mm
Height
0.000
0.000
mm
Flat Rod version
Without
Flat Rod with rollers
Flat Rod for Ramp-Shoe in housing
Flat Rods for self cutting. With 1 hole, square 6.2mm
Without
Flat Rod with rollers
Flat Rod for Ramp-Shoe in housing
Flat Rods for self cutting. With 1 hole, square 6.2mm
Flat Rod dimension A
0.000
0.000
mm
Flat Rod length
0.000
0.000
mm
Rod Guides PA, for Round Rods
Without
Without
Grounding/earthing device
Without
With
Without
With
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성