??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Jacob
Description
2xx PA-FLzzzz - Hexagonal locknut PG PA6 V-0
Bill of material
211 PA-FL
Article No.
Thread
mm
Width Across Flats 1
mm
Height
mm
Unit weight
g
Material body
PA6 V-0
Color
RAL 7035 light grey
Packaging Unit
100 PCS
Temperature range
-40 °C
Temperature range
100 °C
Test standard
EN 45545-2
Approval
R22: HL3 / R23: HL3 (on request)
Previews
3D
尺寸
2D
下載CAD模型