??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Jacob
Description
2xx PA-FLzzzz - Hexagonal locknut PG PA6 V-0
Bill of material
211 PA-FL
Article No.
Thread
mm
Width Across Flats 1
mm
Height
mm
Unit weight
g
Material body
PA6 V-0
Color
RAL 7035 light grey
Packaging Unit
100 PCS
Temperature range
-40 °C
Temperature range
100 °C
Test standard
EN 45545-2
Approval
R22: HL3 / R23: HL3 (on request)
Anteprime
3D
Dimensione
2D
Download modelli CAD