??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
2xx MPOT - Hexagonal locknut PG Brass
Bill of material
216 MPOT
Article No.
Thread
mm
Length of Thread
mm
Wrench size
mm
across corners
mm
Height
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models