??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Jacob
Description
2xx MNPT - Hexagonal locknut NPT Brass
Bill of material
238 MNPT
Article No.
Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Unit weight
g
Material Hexagonal locknut
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
尺寸
2D
下載CAD模型