??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
2xHan3a RJI cable assy, PVC, Cat6a, 1.5m
Bill of material
HARTING 09457151525
Preview
Product number of the Manufacturer
09457151525
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
2xHan3a RJI cable assy, PVC, Cat6a, 1.5m
Alternative product number
09 45 715 1525
Manufacturer Name
HARTING
Delivery Time
94
Product type
2xHan3a RJI cable assy, PVC, Cat6a, 1.5m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok