??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
2xHan3A 10GRJ45 Profinet TypB Cat6a 5,0m
Bill of material
HARTING 09485252165050
Product number of the Manufacturer
09485252165050
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Manufacturer Type Description
2xHan3A 10GRJ45 Profinet TypB Cat6a 5,0m
Alternative product number
09 48 525 2165 050
Manufacturer Name
HARTING
Delivery Time
90
Product type
2xHan3A 10GRJ45 Profinet TypB Cat6a 5,0m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania