??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
2TMB0812 - Shaft dia 8mm, Lead 12 mm
Bill of material
2TMB0812(0)
Model
2TMB0812
Screw shaft outside diameter
8 mm
Screw shaft lead
12 mm
Stroke
150 mm
Accuracy grade axial gap
Ct7
Travel per pulse 1
60 mm
Reference thrust
25 N
Motor size
42 mm
Weight
400 g
Position of nut
Previews
3D
Dimension
2D
Download CAD models