??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
2SPA-M - Fitting divisible, straight
Bill of material
FIPSPLIT 2SPA-20M25PG
Part-No.
2SPA-20M25PG
u
Shape
B
u
Nominal width
20
u
mm
Thread
M25x1.5
u
SW
32
u
mm
A
35.0
u
mm
B
35.0
u
mm
C
43.0
u
mm
D
74.2
u
mm
Weight
12.3
u
g
Previews
3D
Dimension
2D
Download CAD models