??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rollenbau
Description
2SL-P/Z/WUDPK/CI - Swivel castor
Bill of material
2SL 50 Z
Article-number
Wheel-Ø A x width B
mm
Load capacity
kg
Overall height H
64 mm
Dimension of top plate
95 mm
Hole spacing
36x36 mm
Hole-Ø
6.8 mm
Swivel radius
50 mm
Wheel bearing
Previews
3D
Dimension
2D
Download CAD models