??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
2FAH-NBSP-C00-9
Bill of material
2FAH-NBSP-C00-9
Part Number
2FAH-NBSP-C00-9
Description
RF Connector FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin B Key Code
Body Finish
Nickel
Body Material
Zinc Diecast
Cable Group
C
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
2
FAKRA Keycode
B - Cream
Size Category
Subminiature
Previews
3D
2D
Download CAD models