??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
2FA1-WNRP-PCB-T
Bill of material
2FA1-WNRP-PCB-T
Part Number
2FA1-WNRP-PCB-T
Description
RF Connector FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm N Key Code
Body Finish
Tin
Body Material
Zinc Diecast
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
FAKRA Generation
2
FAKRA Keycode
N - Pastel Green
Size Category
Subminiature
Previews
3D
2D
Download CAD models