??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
2FA1-NISP-C01E1
Bill of material
2FA1-NISP-C01E1
Part Number
2FA1-NISP-C01E1
Description
RF Connector FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip IP67 I Key Code
Body Finish
Nickel/Tin
Body Material
Phosphor Bronze
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PBT
IP Rating
IP67
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
2
FAKRA Keycode
I - Beige
Size Category
Subminiature
预览
3D
2D
下载CAD模型