??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2988560 - PC WORX PRO LIC CPY
Bill of material
PHOENIX CONTACT 2988560
Product number of the Manufacturer
2988560
Short Description
Programming software
Long Description
The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.
Manufacturer Type Description
PC WORX PRO LIC CPY
Preview
International product number
4046356305365
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
suitable for safety functions
Yes
Suitability for application
Control
Configuration function integrated
Yes
Maintenance function integrated
Yes
Cloud-Computing supported
No
HTML 5 supported
No
Analysis function integrated
Yes
Data collection function is integrated
Yes
Communications function is integrated
Yes
Programming language AS (sequence language) present
Yes
Programming language AWL (instruction list) present
Yes
Programming language FUP (function plan) present
Yes
Programming language manufacturer-specific present
Yes
Programming language KOP (contact plan) present
Yes
Programming language ST (structured text) present
Yes
Technological function integrated
No
Evaluation function is integrated
Yes
Motion function integrated
No
Diagnosis function integrated
Yes
Startup function integrated
No
programming language flowchart present
No
Simulation function integrated
No
Positioning function integrated
No
Projecting function integrated
No
GTIN
4046356305365
Manufacturer product designation
Programming software
Manufacturer product description
The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.
Product type
PC WORX PRO LIC CPY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça