??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2985275 - PC WORX BASIC LIC
Bill of material
PHOENIX CONTACT 2985275
Product number of the Manufacturer
2985275
Short Description
Programming software
Long Description
Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key
Manufacturer Type Description
PC WORX BASIC LIC
Preview
International product number
4046356099509
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
suitable for safety functions
Yes
Suitability for application
Control
Configuration function integrated
Yes
Maintenance function integrated
Yes
Cloud-Computing supported
No
HTML 5 supported
No
Analysis function integrated
Yes
Data collection function is integrated
Yes
Communications function is integrated
Yes
Programming language AS (sequence language) present
Yes
Programming language AWL (instruction list) present
Yes
Programming language FUP (function plan) present
Yes
Programming language manufacturer-specific present
No
Programming language KOP (contact plan) present
Yes
Programming language ST (structured text) present
Yes
Technological function integrated
No
Evaluation function is integrated
Yes
Motion function integrated
No
Diagnosis function integrated
Yes
Startup function integrated
No
programming language flowchart present
No
Simulation function integrated
No
Positioning function integrated
No
Projecting function integrated
No
GTIN
4046356099509
Manufacturer product designation
Programming software
Manufacturer product description
Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key
Product type
PC WORX BASIC LIC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part