??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2979508 - UMK-16 RM/KSR-G 24/21/E/PLC
Bill of material
PHOENIX CONTACT 2979508
Product number of the Manufacturer
2979508
Short Description
Active module
Long Description
VARIOFACE output extension module, with 16 miniature relays, 1 changeover contact each, plugged, for 24 V DC (including relays)
Manufacturer Type Description
UMK-16 RM/KSR-G 24/21/E/PLC
Preview
International product number
4017918130336
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
24 V
Application standards
EN 61010-2-201, IEC 60664
certificate/approval
EAC
width
258.4 mm
height
77 mm
net weight
0.572 kg
depth
59 mm
Pole number
20
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918130336
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE output extension module, with 16 miniature relays, 1 changeover contact each, plugged, for 24 V DC (including relays)
Product type
UMK-16 RM/KSR-G 24/21/E/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85364190
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models