??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2979485 - UMK- 8 RM/KSR-G 24/21/PLC
Bill of material
PHOENIX CONTACT 2979485
Product number of the Manufacturer
2979485
Short Description
Active module
Long Description
VARIOFACE output module, with 8 miniature relays, 1 changeover contact each, plugged, for 24 V DC (including relays)
Manufacturer Type Description
UMK- 8 RM/KSR-G 24/21/PLC
Preview
International product number
4017918130350
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated voltage
24 V
rated current
0.023 A
Application standards
EN 61010-2-201, IEC 60664
certificate/approval
EAC
width
135 mm
height
77 mm
net weight
0.380 kg
depth
54 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918130350
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE output module, with 8 miniature relays, 1 changeover contact each, plugged, for 24 V DC (including relays)
Product type
UMK- 8 RM/KSR-G 24/21/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85364190
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели