??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2976640 - UM-EC56/56/KDS3-PMT/XUR
Bill of material
PHOENIX CONTACT 2976640
Product number of the Manufacturer
2976640
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, right)
Manufacturer Type Description
UM-EC56/56/KDS3-PMT/XUR
International product number
4017918089412
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
45
width
180 mm
height
111 mm
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178: 1998-04
net weight
0.517 kg
depth
49 mm
Pole number
56
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918089412
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, right)
Product type
UM-EC56/56/KDS3-PMT/XUR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok