??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2976297 - UMK- EC38/38-XOR
Bill of material
PHOENIX CONTACT 2976297
Product number of the Manufacturer
2976297
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: ELCO connector 1x 38-position (Pin strip, Type 8016, right)
Manufacturer Type Description
UMK- EC38/38-XOR
Preview
International product number
4017918089320
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178
width
101.25 mm
height
77 mm
net weight
0.196 kg
depth
57.5 mm
Pole number
38
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
ELCO-connector
mounting type
Top-hat rail TH35
GTIN
4017918089320
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: Screw connection, connection 2: ELCO connector 1x 38-position (Pin strip, Type 8016, right)
Product type
UMK- EC38/38-XOR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей