??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2976284 - UMK- EC38/38-XOL
Bill of material
PHOENIX CONTACT 2976284
Product number of the Manufacturer
2976284
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: ELCO connector 1x 38-position (Pin strip type 8016, left)
Manufacturer Type Description
UMK- EC38/38-XOL
Preview
International product number
4017918089313
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178
width
101.5 mm
height
77 mm
net weight
0.197 kg
depth
57.5 mm
Pole number
38
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
ELCO-connector
mounting type
Top-hat rail TH35
GTIN
4017918089313
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: Screw connection, connection 2: ELCO connector 1x 38-position (Pin strip type 8016, left)
Product type
UMK- EC38/38-XOL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD