??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2976161 - UMK- EC56/FRONT 2,5V/R
Bill of material
PHOENIX CONTACT 2976161
Product number of the Manufacturer
2976161
Short Description
Interface module
Long Description
Interface module, connection 1: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, right), connection 2: Screw connection 56-position
Manufacturer Type Description
UMK- EC56/FRONT 2,5V/R
Preview
rated voltage
25 V
rated current
1.500 A
Application standards
DIN EN 50178
width
146.05 mm
height
77.46 mm
net weight
0.004 kg
depth
47.5 mm
Pole number
56
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
ELCO-connector
mounting type
Top-hat rail TH35
GTIN
4017918089238
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: Screw connection, connection 2: ELCO connector 1x 56-position (Pin strip, Type 8016, right)
Product type
UMK- EC56/FRONT 2,5V/R
GLN of manufacturer
4063151
International product number
4017918089238
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD