??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2976158 - UMK- EC56/FRONT 2,5V/L
Bill of material
PHOENIX CONTACT 2976158
Product number of the Manufacturer
2976158
Short Description
Interface module
Long Description
Interface module, connection 1: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, left), connection 2: Screw connection 56-position
Manufacturer Type Description
UMK- EC56/FRONT 2,5V/L
Preview
rated voltage
25 V
rated current
1.500 A
type of electrical connection, control side
ELCO-connector
International product number
4017918089221
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Application standards
EN IEC 60664-1
width
146.05 mm
height
77.4606 mm
depth
51.16 mm
net weight
0.00422 kg
Pole number
56
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918089221
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, left), connection 2: Screw connection 56-position
Product type
UMK- EC56/FRONT 2,5V/L
URI of the product
http://www.phoenixcontact.com/product/2976158
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models