??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2970565 - UMKS- C64M-VS
Bill of material
PHOENIX CONTACT 2970565
Product number of the Manufacturer
2970565
Short Description
Interface module
Long Description
VARIOFACE module, for IEC 603/DIN 41612 connector, type C, 64-pos., a, c components mounted, with male connector, cable housing with screw interlock
Manufacturer Type Description
UMKS- C64M-VS
Preview
rated voltage
125 V
rated current
1 A
Application standards
EN 60664-1
width
134.8 mm
height
77 mm
net weight
0.275 kg
depth
70.5 mm
Pole number
64
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918087753
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, for IEC 603/DIN 41612 connector, type C, 64-pos., a, c components mounted, with male connector, cable housing with screw interlock
Product type
UMKS- C64M-VS
GLN of manufacturer
4063151
International product number
4017918087753
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)