??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2970167 - UMKS- F48M-VR
Bill of material
PHOENIX CONTACT 2970167
Product number of the Manufacturer
2970167
Short Description
Interface module
Long Description
VARIOFACE module, for IEC 603/DIN 41612 connector, type F, 48-pos., z, b, d components mounted, with male connector, cable housing with latch interlock
Manufacturer Type Description
UMKS- F48M-VR
Preview
rated voltage
250 V
rated current
4 A
Application standards
EN 60664-1
width
112.3 mm
height
77 mm
net weight
0.277 kg
depth
70.5 mm
Pole number
48
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918087678
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, for IEC 603/DIN 41612 connector, type F, 48-pos., z, b, d components mounted, with male connector, cable housing with latch interlock
Product type
UMKS- F48M-VR
GLN of manufacturer
4063151
International product number
4017918087678
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models