??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968522 - UM-4SL/SPT/ADR541/CS
Bill of material
PHOENIX CONTACT 2968522
Product number of the Manufacturer
2968522
Short Description
Passive module
Long Description
Interface module for the connection of the field side via spring-cage connection to the Yokogawa ADR 541 card. Fuse (5 x 20) with fuse failure display (LED) per channel. AKB 334 system connection to the controller.
Manufacturer Type Description
UM-4SL/SPT/ADR541/CS
Preview
International product number
4046356340618
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
rated voltage
24 V
rated current
0.630 A
Application standards
DIN EN 50178
width
232 mm
height
125.4 mm
net weight
1.015 kg
depth
98.5 mm
Pole number
32
mounting type
Top-hat rail TH35
GTIN
4046356340618
Manufacturer product designation
Passive module
Manufacturer product description
Interface module for the connection of the field side via spring-cage connection to the Yokogawa ADR 541 card. Fuse (5 x 20) with fuse failure display (LED) per channel. AKB 334 system connection to the controller.
Product type
UM-4SL/SPT/ADR541/CS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models